Filtre
3D Search
2D search
Renk
Kataloglar
Karşılaştır
TR
2D search
Sketch the part you are looking for or have a photo described in text form
Eskiz arama
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Dosyayı buraya kaydedin
Veya
Dosya seçimi
Click & Paste
Desteklenen dosya formatları:
.PNG, .JPG, .JPEG, .WEBP
...
Ningbo Supu Electronics
PCB Connectors
Barrier Terminal
TB C5-K-9.52VXXC-50-001 - Pitch: 9.52mm,Rated Voltage IEC: 630V, Rated Current IEC: 32A, Color: black, Rated Cross Section: 22-12AWG
...
TB C5-K-9.52VXXC-50-001 - Pitch: 9.52mm,Rated Voltage IEC: 630V, Rated Current IEC: 32A, Color: black, Rated Cross Section: 22-12AWG
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
TB C5-K-9.52V11C-50-001
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Name
NAME
Pitch
PITCH [mm]
Number of levels
NROFLS
Colour
COLOUR
Number of connections
MROFCN
Connection method
CNMD
Degree of protection
DEOFPN
Operating temperature range
OPGTERE [℃]
Insulation material
INML
Insulation material group
INMLGP
Flame retardant grade, UL94 compliance
FERTGE
Contact material
CTML
Contact plating
CTPG
IEC rated current
IECRDCT [A]
IEC rated voltage
IECRDE [V]
Overvoltage category
OECY
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
TB C5-K-9.52V02C-50-001
9,52
Monolayer
Black
2
Screw
IP20
-40~ +105
PA66
Ⅰ
V0
Copper alloy
Sn,plated
32/32/32
500/630/1000
Ⅲ Ⅲ Ⅱ
TB C5-K-9.52V03C-50-001
9,52
Monolayer
Black
3
Screw
IP20
-40~ +105
PA66
Ⅰ
V0
Copper alloy
Sn,plated
32/32/32
500/630/1000
Ⅲ Ⅲ Ⅱ
TB C5-K-9.52V04C-50-001
9,52
Monolayer
Black
4
Screw
IP20
-40~ +105
PA66
Ⅰ
V0
Copper alloy
Sn,plated
32/32/32
500/630/1000
Ⅲ Ⅲ Ⅱ
TB C5-K-9.52V05C-50-001
9,52
Monolayer
Black
5
Screw
IP20
-40~ +105
PA66
Ⅰ
V0
Copper alloy
Sn,plated
32/32/32
500/630/1000
Ⅲ Ⅲ Ⅱ
TB C5-K-9.52V06C-50-001
9,52
Monolayer
Black
6
Screw
IP20
-40~ +105
PA66
Ⅰ
V0
Copper alloy
Sn,plated
32/32/32
500/630/1000
Ⅲ Ⅲ Ⅱ
TB C5-K-9.52V07C-50-001
9,52
Monolayer
Black
7
Screw
IP20
-40~ +105
PA66
Ⅰ
V0
Copper alloy
Sn,plated
32/32/32
500/630/1000
Ⅲ Ⅲ Ⅱ
TB C5-K-9.52V08C-50-001
9,52
Monolayer
Black
8
Screw
IP20
-40~ +105
PA66
Ⅰ
V0
Copper alloy
Sn,plated
32/32/32
500/630/1000
Ⅲ Ⅲ Ⅱ
TB C5-K-9.52V09C-50-001
9,52
Monolayer
Black
9
Screw
IP20
-40~ +105
PA66
Ⅰ
V0
Copper alloy
Sn,plated
32/32/32
500/630/1000
Ⅲ Ⅲ Ⅱ
TB C5-K-9.52V10C-50-001
9,52
Monolayer
Black
10
Screw
IP20
-40~ +105
PA66
Ⅰ
V0
Copper alloy
Sn,plated
32/32/32
500/630/1000
Ⅲ Ⅲ Ⅱ
TB C5-K-9.52V11C-50-001
9,52
Monolayer
Black
11
Screw
IP20
-40~ +105
PA66
Ⅰ
V0
Copper alloy
Sn,plated
32/32/32
500/630/1000
Ⅲ Ⅲ Ⅱ
TB C5-K-9.52V12C-50-001
9,52
Monolayer
Black
12
Screw
IP20
-40~ +105
PA66
Ⅰ
V0
Copper alloy
Sn,plated
32/32/32
500/630/1000
Ⅲ Ⅲ Ⅱ
TB C5-K-9.52V13C-50-001
9,52
Monolayer
Black
13
Screw
IP20
-40~ +105
PA66
Ⅰ
V0
Copper alloy
Sn,plated
32/32/32
500/630/1000
Ⅲ Ⅲ Ⅱ
TB C5-K-9.52V14C-50-001
9,52
Monolayer
Black
14
Screw
IP20
-40~ +105
PA66
Ⅰ
V0
Copper alloy
Sn,plated
32/32/32
500/630/1000
Ⅲ Ⅲ Ⅱ
TB C5-K-9.52V15C-50-001
9,52
Monolayer
Black
15
Screw
IP20
-40~ +105
PA66
Ⅰ
V0
Copper alloy
Sn,plated
32/32/32
500/630/1000
Ⅲ Ⅲ Ⅱ
TB C5-K-9.52V16C-50-001
9,52
Monolayer
Black
16
Screw
IP20
-40~ +105
PA66
Ⅰ
V0
Copper alloy
Sn,plated
32/32/32
500/630/1000
Ⅲ Ⅲ Ⅱ
TB C5-K-9.52V17C-50-001
9,52
Monolayer
Black
17
Screw
IP20
-40~ +105
PA66
Ⅰ
V0
Copper alloy
Sn,plated
32/32/32
500/630/1000
Ⅲ Ⅲ Ⅱ
TB C5-K-9.52V18C-50-001
9,52
Monolayer
Black
18
Screw
IP20
-40~ +105
PA66
Ⅰ
V0
Copper alloy
Sn,plated
32/32/32
500/630/1000
Ⅲ Ⅲ Ⅱ
TB C5-K-9.52V19C-50-001
9,52
Monolayer
Black
19
Screw
IP20
-40~ +105
PA66
Ⅰ
V0
Copper alloy
Sn,plated
32/32/32
500/630/1000
Ⅲ Ⅲ Ⅱ
Sıkıştırılmış görünümü göster (21 ürün)
Parça bilgileri
Benzer parçalar
Request for quote (RFQ)
Ningbo Supu Electronics
- TB C5-K-9.52VXXC-50-001
Sipariş numarası
TB C5-K-9.52V11C-50-001
Shorttext
Pitch: 9.52mm,Rated Voltage IEC: 630V, Rated Current IEC: 32A, Color: black, Rated Cross Section: 22-12AWG
Son değişiklik
09.04.2025 05:24:45
Parça
Anahtar Kelimeler
Barrier
Black
Electronics
PCB Connectors
Voltage
terminal
Sınıflandırmalar
CNS
CNSERPBASE Object Properties